PROGRESS LIGHTING
PROG_P560274_031_hero_PRODIMAGE
PROG_P560274_031_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+2
PROG_P560274-031_angle_PRODIMAGE
Discontinued
Clearance

Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Large Outdoor Wall Lantern

$133.00 USD
$198.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560274-031

Collection name:

Exton

Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Glass Modern Outdoor Large Wall Lantern Light. The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof. A light source glows from within an etched glass shade that accentuates the lantern's contemporary aesthetic.

  • Application: Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Glass Modern Large Wall Lantern Light ideal for any covered porch, patio, deck, and foyer.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from within an etched glass shade that accentuates the lantern's contemporary aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs.
  • Dimensions: Measures 11-1/8-inch diameter by 15-1/2-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P560274-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Textured Black

Finish Type

Powder Coat

Fixture Type

Outdoor Wall

Glass

Etched Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Modern Mountain
  • Contemporary

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Large

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246427

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11.12 in x 11.25 in x 15.5 in

Height

15.5 in

Length

11.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.76 lb

Width

11.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

24

Resources

Instruction Sheet Number

93131118