PROGRESS LIGHTING
PROG_P560087_020_PRODIMAGE
PROG_P560087_020_PRODIMAGE
PROG_gables_detail_detailshot
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+1
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info

Gables Collection Outdoor Wall Lantern with DURASHIELD

$113.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560087-020

Collection name:

Gables

Engineered composite polymers are used to create the distinctive Gables one-light wall lantern. Developed to withstand a broad range of environmental conditions, the corrosion-resistant housing delivers beautiful lighting and reliability. A clear glass globe enhances the classic design.

  • A clear glass globe enhances the classic design
  • Constructed from engineered polymers developed to withstand a broad range of environmental conditions
  • The timeless antique bronze frame is composed of corrosion-resistant compsite polymer for excellent longevity.
  • Wall lantern uses one 60-watt max. medium base bulbs (sold separately)
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Add to either side of front door to welcome guests and visitors to the home
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down

No

Catalog Number

P560087-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Composite Polymer

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Style

  • Coastal
  • New Traditional
  • Transitional

UPC

785247219711

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.875 in x 6.875 in x 11.375 in

Height

11.375 in

Height to Center

7.625 in

Length

5.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.76 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

78

Resources

Instruction Sheet Number

93086162