PROG_P560087_020_PRODIMAGE
PROG_P560087_020_PRODIMAGE
PROG_gables_detail_detailshot
PROG_durashield6_Info-Graphic

Gables Collection Outdoor Wall Lantern with DURASHIELD

$113.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560087-020

Collection name:

Gables

Engineered composite polymers are used to create the distinctive Gables one-light wall lantern. Developed to withstand a broad range of environmental conditions, the corrosion-resistant housing delivers beautiful lighting and reliability. A clear glass globe enhances the classic design.

  • A clear glass globe enhances the classic design
  • Constructed from engineered polymers developed to withstand a broad range of environmental conditions
  • The timeless antique bronze frame is composed of corrosion-resistant compsite polymer for excellent longevity.
  • Wall lantern uses one 60-watt max. medium base bulbs (sold separately)
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Add to either side of front door to welcome guests and visitors to the home
  • Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Composite Polymer
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Style
  • Coastal
  • New Traditional
  • Transitional
UPC
785247219711
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
5.875 in x 6.875 in x 11.375 in
Height
11.375 in
Height to Center
7.625 in
Length
5.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.76 lb
Width
6.875 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
78

Resources

Instruction Sheet Number
93086162