text.skipToContent text.skipToNavigation

Geometric Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Geometric

Catalog ID: P560047-129

Geometric lanterns feature an artfully crafted glass enclosure with a pleasing arrangement of contrasting seeded and water glass panels. ADA compliant.

  • Features an artfully crafted glass enclosure.
  • Is highlighted by a pleasing arrangement of contrasting seeded and water glass panels
  • Architectural Bronze finish
  • ADA compliant.

$55.94 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Glass Optic Hammered
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • Transitional
  • Modern
  • Craftsman
UPC 785247213924
Warranty Length 1-year Limited Warranty

Dimensions

Depth 4 in
Height 8 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 1.54 lb
Width 6 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads