PROGRESS LIGHTING
Image of P560021-020 Gibbes Street Collection One-Light Small Wall Lantern
Image of P560021-020 Gibbes Street Collection One-Light Small Wall Lantern
play
3D View
play
Gibb-street_P560021-020
+14
Image of P560021-020 Gibbes Street Collection One-Light Small Wall Lantern

Gibbes Street Collection One-Light Small Wall Lantern

$132.00 USD
OR

Brand: Progress Lighting

Catalog ID: P560021-020

Collection name: Gibbes Street

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560021-020

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Beveled

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Service Life

On Website=Yes

Size Type

Small

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Farmhouse
  • New Traditional

UPC

785247208678

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.5 in x 7 in x 15.125 in

Height

15.125 in

Height to Center

5.875 in

Length

5.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.64 lb

Width

7 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

77

Resources

Instruction Sheet Number

93072172

Media

Videos

play
Gibb-street_P560021-020

3D AR Model