PROGRESS LIGHTING
PROG_P560100_031_heroST64lit_PRODIMAGE
PROG_P560100_031_heroST64lit_PRODIMAGE
PROG_P560100_031_heroA19lit_PRODIMAGE
PROG_P560100_031_heroA19_PRODIMAGE
+3
PROG_Green_Ridge_Textured_Black_GeneralLit

Greene Ridge Collection One-Light Medium Wall Lantern

$132.44 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560100-031

Collection name:

Greene Ridge

The simple, stylish sensibility of the Greene Ridge one-light medium wall lantern makes it a quintessential feature for lighting a foyer, outdoor kitchen, or even a dining or living area in Craftsman, rustic, and transitional settings.

  • Perfect for installing on either side of an exterior door or foyer, in outdoor kitchens, in dining and living areas, or anywhere accent lighting is desired
  • Arts and Crafts-inspired wall lantern has a tailored, rectangular silhouette
  • Simple, strong styling makes the fixture ideal for Craftsman, rustic, and transitional settings
  • Clear seeded glass shade with a rimmed edge surrounds a single light
  • Finished in statement-making Black
  • Measures 6-3/4 in wide X 14-1/4 in height, extends 8-1/4 in, H/CTR 10-3/4 in
  • CSA safety-listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P560100-031

Category General

Outdoor

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Textured Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional

Mount location

Wall

Mounting for outlet box included

swivel crossbar

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Style

  • Rustic
  • Craftsman
  • Transitional

UPC

785247232772

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.75 in x 8.25 in x 14.25 in

Height

14.25 in

Height to Center

10.75 in

Length

6.75 in

Weight

1.5 lb

Width

8.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93091986

Resources and downloads