PROG_P560094_031_PRODIMAGE
PROG_P560094_031_PRODIMAGE
PROG_P560094_031lit_PRODIMAGE
PROG_haslett_detail3_detailshot
+1
PROG_haslett_detail1_detailshot

Haslett Collection One-Light Small Wall Lantern

$144.65 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560094-031

Collection name:

Haslett

The one-light small wall lantern in the Haslett Collection features a design with intersecting linear details that surrounds clear seeded glass and finished in Black. Coastal-inspired frame is suitable to complement architecture with Farmhouse flair.

  • Curving stems and linear banding joined with rivets conjure images of seaport locales
  • The intersecting linear details surround clear seeded glass
  • Haslett’s small lantern design and construction is a good fit for Coastal, Farmhouse and Industrial-styled homes
  • Sturdy Black finish
  • Measures 6 1/2in W x 14in ht.
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location
Wall
Mounting for outlet box included
swivel crossbar
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Farmhouse
UPC
785247223312
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6.5 in x 8.25 in x 14 in
Height
14 in
Height to Center
7.5 in
Length
6.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.7 lb
Width
8.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93091965

Resources and downloads