text.skipToContent text.skipToNavigation

Leawood Collection LED One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Leawood LED

Catalog ID: P560104-030-30

The Leawood LED Collection small wall lantern provides delicate scrollwork with dramatic shadow patterns in a modern form. Intricate die cast aluminum construction in classic White finish. A taller design accommodates the larger scale commonly seen in today’s modern and traditional architecture.

  • Intricate die cast aluminum construction
  • Delicate scrollwork with dramatic patterns in a taller design
  • The medium wall lantern can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • LED module hidden inside fixture so no visible light source seen
  • Leawood’s design and construction is a good fit for Traditional, Mediterranean and transitional homes
  • Crisp White finish
  • Measures 8in diameter x 13-5/8in ht.
  • 9w LED module, 624 lumens 66 lumens/watt (source), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$199.32 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color White
Color Generic white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Die-Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name White
Finish Type Painted
Lamp Included Yes
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Coastal
  • Transitional
Mount location Wall
Mounting for outlet box included swivel mounting strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main Module
Socket Type integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Sub Brand Progress LED
UPC 785247226399
Warranty Length 5-year Limited Warranty

Dimensions

Depth 9.5 in
Height 13.625 in
Height to Center 4.625 in
Note Weight of fixture exceeds NEC limits No
Weight 2.49 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 43.9 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P560104-030-30_18.01012_testlabreports
IES file
Test Report