PROGRESS LIGHTING
PROG_P5755_108_PRODIMAGE
PROG_P5755_108_PRODIMAGE
PROG_maison_IMG_8921_detailshot
PROG_Maison_Oil_Rubbed_Bronze_GeneralLit
PROG_maison_IMG_8916_detailshot

Maison Collection Three-Light Large Wall Lantern

$345.40 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5755-108

Collection name:

Maison

Three-light large wall lantern in the Maison Collection offers traditional French country styling for a variety of home settings. Classic and formal clear water seeded glass complements the powder coat finish. Oil Rubbed Bronze finish.

  • Elevate your home's curb appeal with the Maison Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional, transitional and French country interiors or exteriors
  • Classic and formal clear water seeded glass in a black frame with an oil rubbed bronze finish
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 8.5 in x 12 in x 23.75 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P5755-108

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Oil Rubbed Bronze

Finish Type

Hand Painted

Fixture Type

Outdoor Wall

Glass

Water Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

New Traditional

UPC

785247197965

Warranty Length

1-year Limited Warranty

Dimensions

Depth

12 in

Dimensions

8.5 in x 12 in x 23.75 in

Gross Weight with Packaging

8.05 lb

Height

23.75 in

Height to Center

13.5 in

Length

8.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

10.36 lb

Width

12 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93065107