PROGRESS LIGHTING
PROG_P560117_020_PRODIMAGE
PROG_P560117_020_PRODIMAGE
PROG_P560117_020_side_PRODIMAGE
PROG_P560117_020_arm_PRODIMAGE
+5
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
Discontinued
Clearance

Morrison Collection One-Light Medium Wall Lantern

$119.00 USD
$275.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560117-020

Collection name:

Morrison

The Morrison Collection medium wall lantern blends delicate geometric patterns with lasting durability in a modern form. Intricate die cast aluminum construction is paired with clear glass and an Antique Bronze finish.

  • Swirling metallic accents covering a clear-glass shade are an ornamental addition to your home’s exterior
  • The medium wall lantern makes a cheerful greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
  • Morrison’s construction and design complements both Modern and Traditional architecture
  • Rich Antique Bronze finish
  • Measures 7 1/2in W x 21 3/8H
  • Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P560117-020

Category General

Wall

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • New Traditional
  • Traditional

Mount location

Wall

Mounting for outlet box included

swivel mounting strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • New Traditional

UPC

785247226870

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

7.5 in x 9.25 in x 21.375 in

Height

21.375 in

Height to Center

18.25 in

Length

7.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.37 lb

Width

9.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

32

Resources

Instruction Sheet Number

93098344