text.skipToContent text.skipToNavigation

Northampton LED Collection One-Light Small LED Wall Lantern

by Progress Lighting 

Collection Name:  Northampton LED

Catalog ID: P560106-129-30

Northampton LED lanterns take a designer influenced approach for these updated one-light small outdoor wall lantern. The distinctive styles provide a traditional accent to your home with striking textured glass in a classic pattern. An Architectural Bronze housing showcases clear seeded glass with a quatrefoil inspired metal pattern paired with a brass tone internal reflector.

  • Northampton LED offers a designer-influenced outdoor wall lantern featuring visual interest
  • Features seeded glass panels and an intriguing decorative pattern
  • 1-light small 9-watt LED wall lantern
  • Die-cast aluminum frame
  • Architectural Bronze finish
  • Measures 6 3/4" W x 12 1/2" H
  • 303 lumens, 31.6 lumens per watt (delivered)
  • Warm white 3000K lighting color and 90+CRI
  • Part of Progress Lighting's Design Series - designer-influenced collections that make a statement within the home
  • Ideal for Traditional architectural exteriors
  • Outdoor lanterns add illumination to exterior spaces - such as patios or porches - to enhance safety and security, while enhancing curb appeal
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • California Title 24 compliant
  • ENERGY STAR certified
  • Wet location listed

$172.92 USD

Available to purchase from

Product Details

General

Base Type LED
Can be mounted up or down No
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main Module
Socket type material LED
Starting Temperature - Minimum -30 °C
Style Transitional
UPC 785247224364
Warranty Length 5-year Limited Warranty

Dimensions

Depth 5 in
Height 12.5 in
Height to Center 6.25 in
Weight 2.35 lb
Width 6.75 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.075 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 31.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P560106-129-30_17.03083_testlabreports
IES file
Test Report