text.skipToContent text.skipToNavigation

POINT DUME® by Jeffrey Alan Marks for Progress Lighting Hook Pond Shelter White Outdoor Wall Lantern with DURASHIELD

By Progress Lighting 

Collection Name:  Point Dume-Hook Pond

Catalog ID: P560305-192

By Progress Lighting
$176.00 USD
Collection Name:  Point Dume-Hook Pond
Catalog ID:  P560305-192
Evoking thoughts of Jeffrey Alan Marks' East Coast summer home, the Hook Pond Collection features a steeply pitched, barn-inspired roof crowned with a distinctive loop finial. A clean, modern frame holds glass panels printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch. Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability. This family of fixtures is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
  • The Hook Pond wall lantern complements a range of relaxed, outdoor living spaces from coast to coast.
  • Finsihed in a crisp shelter white, for a modern look that complements its contemporary lines
  • A clean rectangular frame is topped by a steeply pitched, barn-inspired roof crowned with a distinctive loop finial.
  •  Glass panels are printed with a unique silver mesh pattern reminiscent of a traditional screened-in porch.
  • Light is comfortably diffused from the white opal glass orb held within the generously scaled frame.
  • Measures 16.5 in. H x 6.25 in. L
  • Uses 1 60-Watt maximum medium base bulb, or LED equivalent, sold separately
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
  • Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
  • Includes installation instructions and mounting hardware
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color White
Color Generic White
Construction Material - Main EPMM
Construction Material -Secondary Aluminum
Construction Material -Secondary part Inner Reflector, Socket Covers
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Shelter White
Finish Type Painted
Fire Resistance No
Fixture Type Outdoor Wall
Glass Clear with Silver Mesh Print
Lamp Included No
Lamp Shape G25
Lamp Type G-25
Lamp Type Actual G25
Lamp Type Basic Incandescent
Lifestyle
  • Traditional
  • Transitional
  • Coastal
  • New Traditional
Light Distribution Ambient
Mount location Wall
Mounting Type Wall Vertical
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Size Type Small
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Wall Lantern
UPC 785247264582
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 6.25 in x 5.25 in x 16.5 in
Height 16.5 in
Height to Center 11 in
Length 6.25 in
Note Weight of fixture exceeds NEC limits No
Weight 2.73 lb
Width 5.25 in
Width Diameter Descriptor Extends

Electrical Ratings

Current Rating 0.5 A
Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93156772

Resources and Downloads