PROGRESS LIGHTING
PROG_P560090_031-30K_PRODIMAGE
PROG_P560090_031-30K_PRODIMAGE
PROG_P560090_031-30Klit_PRODIMAGE
PROG_P560090-031-30K_ICON
+3
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info

Strata LED Wall Lantern

$104.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560090-031-30K

Collection name:

Strata LED

A combination of modern decorative styling with state-of-the-art LED technology, the Strata Collection fixture represent the latest in energy efficient technology for residential illumination. Using only 12-Watts and with a rated lamp life of over 60,000 hours, this fixture offer a look at the future of lighting. Compare illumination level to a 60-Watt incandescent fixture. Low-profile modern housing projects light downwards to create glare-free dark sky friendly illumination. Black finish.

  • Modern low profile design.
  • Can be used indoor or outdoor.
  • Black finish
  • Die cast aluminum construction.
  • Delivers 760 lumens (delivered)
  • 3000K color temperature with 90 CRI
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P560090-031-30K

Category General

Outdoor

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 247 32.6
  • 0-40 396 52.1
  • 0-60 652 85.8
  • 0-90 760 100.0
  • 90-180 0 0.0
  • 0-180 760 100.0

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Frosted

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

Modern

LM-79 Lumens

760 lm

LM-79 Lumens per Watt

63 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30°C

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Outdoor
  • Porch

Socket Base Type - Main

LED

Spacing

1.19

Starting Temperature - Minimum

-30 °C

Style

Modern

Sub Brand

Progress LED

UPC

785247215003

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

8.0625 in x 6.5625 in x 5.5 in

Height

5.5 in

Height to Center

2.75 in

Length

8.0625 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.32 lb

Width

6.5625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.1 A

Frequency Rating

60 Hz

Lamp Wattage

11.9 W

Lumens Per Watt

63 Lum/Watt

Power Factor

0.99

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

216

Resources

Instruction Sheet Number

93066183