PROGRESS LIGHTING
PROG_P560287-031_hero_PRODIMAGE
PROG_P560287-031_hero_PRODIMAGE
PROG_P560287-031-Detail_004_PRODIMAGE
PROG_P560287-031_straight_PRODIMAGE
+4
PROG_P560287-031-Detail_006_PRODIMAGE

Walcott One-Light Textured Black Modern Farmhouse Outdoor Large Wall Lantern

$231.00 USD

Brand:

Progress Lighting

Catalog ID:

P560287-031

Collection name:

Walcott

The Walcott Wall Lantern combines stately elegance with modern style. A distinctive vertical frame is glazed with clear glass panels and features a crisp black finish, creating a classic design that fits perfectly into modern farmhouse, transitional and new traditional settings.

  • The light's classic design brings sophistication and elegance to a porch, patio, deck, garage, barn, or entryway.
  • The wall lantern's elongated frame is ideal for transitional and modern farmhouse style settings
  • The frame is coated in a classic textured black finish, accenting the light's tasteful design
  • The wall lantern features clear glass panels for bright illumination outside a home
  • Constructed from cast aluminum to ensure a long product lifespan
  • Measures 8.25 in. width by 20 in. height, extends 8.25 in.
  • Use (1) 60-Watt maximum medium base bulb, or LED equivalent, that is sold separately. Dimmable when used in conjunction with a dimmable bulb
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down

No

Catalog Number

P560287-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

No

Finish Name

Textured Black

Finish Type

Painted

Fire Resistance

No

Fixture Type

Outdoor Wall

Glass

Clear

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • New Traditional
  • Transitional
  • Modern Farmhouse

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Size Type

Medium

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247253579

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.25 in x 8.25 in x 20 in

Height

20 in

Height to Center

4 in

Length

8.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.52 lb

Width

8.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93139172

Resources and downloads