PROGRESS LIGHTING
PROG_P250006_141_herodriftwood_PRODIMAGE
PROG_P250006_141_herodriftwood_PRODIMAGE
play
play
+8
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued
Clearance

Loring Collection 33" Four-Blade Galvanized Ceiling Fan

$427.00 USD
$815.76 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250006-141

Collection name:

Loring

Outfitted with stylish mixed metal elements, this ceiling fan shows off an industrial-inspired, open-cage design. Four plywood blades rotate within the cage and anchor to a vintage-style base. The fan's stunning aesthetic and its handy remote control are ready to help you and your family stay comfortable and relaxed all year round.

  • Outfitted with stylish mixed metal elements, this ceiling fan shows off an industrial-inspired, open-cage design.
  • Four plywood blades rotate within the cage and anchor to a vintage-style base.
  • The fan's stunning aesthetic and its handy remote control are ready to help you and your family stay comfortable and relaxed all year round.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for urban industrial and farmhouse settings.
  • Measures 32-7/8-inch width by 15-1/4-inch height.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250006-141

Category General

Fans

Color

  • Gray
  • Gray

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Matte Black

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Reversible

Finish Name

Galvanized Finish

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Urban Industrial
  • Vintage Electric

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Type

na

Switch Type

Push button

Type

  • Caged Flush Mount
  • Caged Flush Mount

UPC

785247242412

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

32.875 in x 32.875 in x 15.25 in

Fan - Recommended room size

75 ft²

Height

15.25 in

Length

32.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

32.85 lb

Width

32.875 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

44

EPACTenergy consumption watts

30

JA8

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources

Instruction Sheet Number

93114640

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
PROG_P250006-141white-barnwood_video
play
P250006-141white-barnwood
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS