PROGRESS LIGHTING
PROG_P250036_031-30_hero_PRODIMAGE
PROG_P250036_031-30_hero_PRODIMAGE
play
3D View
play
+12

Albin Collection 54" Indoor/Outdoor Five-Blade Black Ceiling Fan

$666.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250036-031-30

Collection name:

Albin

This ceiling fan offers a modern take on a traditional design that will find a perfect home in a variety of outdoor spaces and lifestyles. Five blades finished in a faux wood grain texture extend from a modern-style black center column. An LED light is encased in a crisp opal shade to illuminate a well-loved space meant to be lived-in and enjoyed.

  • Five blades finished in a faux wood grain texture extend from a modern-style black center column.
  • An LED light is encased in a crisp opal shade to illuminate a well-loved space meant to be lived-in and enjoyed.
  • This ceiling fan offers a modern take on a traditional design that will find a perfect home in a variety of outdoor spaces and lifestyles.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for any modern or transitional setting.
  • Measures 54-inch width by 15-9/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250036-031-30

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Toasted Oak

Fan - Blade Pitch

13 °

Fan - Dual mount

No

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Black

Fixture Type

Ceiling Fan

Glass

White Opal

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • New Traditional

Light Distribution

Wide Angle

Mount location

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

Module

Sub Brand

Progress LED

Switch Type

Push button

Type

Standard

UPC

785247240593

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

54 in x 54 in x 15.61 in

Fan - Recommended room size

400 ft²

Height

15.61 in

Length

54 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.94 lb

Width

54 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

24 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

95

EPACTenergy consumption watts

43

JA8

2019

Restricted Country and Reason

Mexico

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93114658

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
P250036-031-30toasted-oak HT-1005-5HTPU_1
play
Ceiling Fan Installation
play
PROG_P250036-031-30toasted-oak_video
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

3D AR Model