PROGRESS LIGHTING
PROG_P2603_163_PRODIMAGE
PROG_P2603_163_PRODIMAGE
PROG_Downrod_Sample_app_shot_example

AirPro Collection 12 In. Ceiling Fan Downrod in Vintage Brass

$27.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2603-163

Collection name:

AirPro Fan Downrod

This ceiling fan rod is for use with any Progress Lighting ceiling fan. By using a ceiling fan down rod you can position your ceiling fan at the optimal height for air circulation. This accessory also provides the perfect solution for installation on high cathedral ceilings or in great rooms. Refer to the selection guide for recommended down rod lengths based on your ceiling height.

  • Features pre-drilled holes for proper electrical grounding.
  • The accessory is made of a sturdy steel construction.
  • The down rod is coated in a vintage brass finish.
  • Ideal for installation on high cathedral ceilings, in great rooms, or in bedrooms.
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation.
  • Measures 3/4-inch width by 12-inch height.
  • Refer to the selection guide for recommended down rod lengths based on your ceiling height.
  • Use with any Progress Lighting ceiling fan.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P2603-163

Category General

Fans

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Ceiling Fan Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type Basic

Accessories

Max Load Lbs.

35 lb

Mount location

Ceiling

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Type

na

UPC

785247240425

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.75 in x 0.75 in x 12 in

Height

12 in

Length

0.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.86 lb

Width

0.75 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

5

Pallet Quantity

3960