PROGRESS LIGHTING
PROG_P250067_143-WB_hero_PRODIMAGE
PROG_P250067_143-WB_hero_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+6
PROG_UC7085T_PRODIMAGE

Briarwood Collection 22-Inch 3-Blade Graphite AC Motor Farmhouse Ceiling Fan

$498.30 USD

Brand:

Progress Lighting

Catalog ID:

P250067-143-WB

Collection name:

Briarwood

Create a cozy and comfortable home atmosphere with the Briarwood Collection 22-Inch 3-Blade Graphite Indoor/Outdoor AC Motor Farmhouse Ceiling Fan ideal for any great room, bedroom, living room, covered porches, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. 3 blades coated with a gorgeous graphite finish rotate within the white-washed open-frame design that boasts a classic cross-brace pattern.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 3 blades coated with a gorgeous graphite finish rotate within the white washed open-frame design that boasts a classic cross-brace pattern.
  • DIMENSIONS: Measures 22-inch diameter by 17-inch height. A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately.
  • REMOTE CONTROL/CANOPY: A 3-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Includes 4 medium base vintage bulbs, each 5.5 W LED, 2200 color temp, 500 lumens, 80CRI, dimmable.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Damp Location Listed.
  • PAIRS WITH: Pairs with additional fixtures from the Briarwood Collection by Progress Lighting.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Category General

Fans

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

2200 K

Compatibility

  • Remote Control
  • Light Bulb

Construction Material - Main

Steel

Fan - Blade finish

Graphite

Fan - Motor speed

3 Speed, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Hand Painted

Fixture Type

Ceiling Fan

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Incandescent

Lifestyle

Farmhouse

Light Distribution

Ambient

LM-79 Lumens

500 lm

LM-79 Lumens per Watt

90 Lum/Watt

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature

25 °C

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Room Type

Bedroom

Size Type

Small

Socket Base Type - Main

E26

Socket Type

ST19

Socket type material

Socket

Starting Temperature - Minimum

-20 °C

Switch Type

Push button

Type

Caged

UPC

785247250240

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

22 in x 22 in x 17 in

Fan - Recommended room size

75 ft²

Height

17 in

Length

22 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.51 lb

Width

22 in

Width Diameter Descriptor

sq.

Electrical Ratings

Current Rating

0.31 A

Frequency Rating

60 Hz

Lamp Wattage

5.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

45 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

37

EPACTenergy consumption watts

31

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

4

Resources

Instruction Sheet Number

93138710

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS