PROGRESS LIGHTING
PROG_P4961_30_PRODIMAGE
PROG_P4961_30_PRODIMAGE
PROG_pl_lumens_chart
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

12" Square Glass Two-Light Close-to-Ceiling

$28.05 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4961-30

Collection name:

Square Glass

A modern close to ceiling fixture with a square white glass shade in a white finish. The fixture is ideal in either a bathroom or bedroom setting.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in a white finish that is hidden by the glass shade
  • Timeless square white glass shade gives a soft glow of light.
  • Measures: 12 in x 12 in x 5.75 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P4961-30

Category General

Close-To-Ceiling

Color

White

Color Generic

White

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

White

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Traditional

Mount location

Flush-Mount

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

New Traditional

Type

Flush-Mount

UPC

785247496105

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12 in x 12 in x 5.75 in

Gross Weight with Packaging

2.1 lb

Height

5.75 in

Length

12 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.1 lb

Width

12 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

180

Resources

Instruction Sheet Number

93015171