PROGRESS LIGHTING
Image of PCINS-LED-2-40K 2' LED Strip 120-277v
Image of PCINS-LED-2-40K 2' LED Strip 120-277v

2' LED Strip 120-277v

Brand:

Progress Lighting

Catalog ID:

PCINS-LED-2-40K

Collection name:

Integrated Strip

Low Profile Lens Strip.

  • Long Life 50,000 hour LEDs for reduced maintenance
  • Heavy gauge steel housing with smooth acrylic lens
  • 2ft (2,000L) and 4ft (4,000L) versions available
  • 3500K and 4000K color temperatures, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Fully assembled for quick installation
  • DesignLights Consortium(DLC) qualified

Product details

General

Color

White

Color Generic

White

Dimming Protocol

0-10V

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Wrap-Strip

Lamp Included

Yes

Mount location

surface

New Products

No

Power Source

Hardwired

Power Source Required?

Yes

UPC

785247213764

Dimensions

Dimensions

24 in x 2.75 in x 2.3125 in

Height

2.3125 in

Length

24 in

Weight

3 lb

Width

2.75 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

50/60 Hz

Lamp Wattage

18 W

Voltage Rating

120-277 VAC

Certifications And Compliance

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Other Heavy Metal Content Indicator

No

Title 20

No

Logistics

Carton Quantity

1

Pallet Quantity

192

Resources

Instruction Sheet Number

93064840