Can be mounted up or down
No
Catalog Number
P550139-020-30
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Dimming Range
Dims to 10% Brightness
Finish Name
Antique Bronze
Finish Type
Painted
Glass
Glass
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Type
LED
Lamp Type Basic
Solid State
Lifestyle
LM-79 Lumens
986 lm
LM-79 Lumens per Watt
82 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Mounting Plate
Mounting Type
Ceiling Flush
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Photocell
No
Post top fits standard
No
Power Source
Wired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-40 °C
Sub Brand
Progress LED
UPC
785247266425
Warranty Length
5-year Limited Warranty
Dimensions
5.09 in x 5.09 in x 7.36 in
Height
7.36 in
Length
5.09 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.53 lb
Width
5.09 in
Width Diameter Descriptor
dia.
Current Rating
0.1 A
Frequency Rating
60 Hz
Input Voltage
120 V
Lamp Wattage
12 W
Voltage Rating
120 V
Wire Length
6 in
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
Yes
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
8
Instruction Sheet Number
93161849