PROGRESS LIGHTING
Image of P550139-031-30 3" Black Surface Mount Modern Adjustable LED Cylinder
Image of P550139-031-30 3" Black Surface Mount Modern Adjustable LED Cylinder
Image of P550139-031-30 3" Black Surface Mount Modern Adjustable LED Cylinder
Image of P550139-031-30 3" Black Surface Mount Modern Adjustable LED Cylinder
+7
Image of P550139-031-30 3" Black Surface Mount Modern Adjustable LED Cylinder

3" Black Surface Mount Modern Adjustable LED Cylinder

$116.60 USD

Brand: Progress Lighting

Catalog ID: P550139-031-30

Collection name: 3IN Cylinders

The Surface Mount Cylinder has a clean, modular style and a swivel head design that casts crisp, multi-directional light, ideal for use as a downlight to add clean architectural styling to a space. This low-profile fixture is adjustable and can be used as a standard downlight, accent light, wall wash or sloped ceiling light. The Integrated LED light source is 3000K, High CRI, and is dimmable on Triac/ELV Dimmers down to 10%. An internal reflector maximizes lumen output and increases efficiency. Constructed of durable, corrosion-resistant aluminum coated in a classic black finish, with a damp location rating for indoor and outdoor use. Factory installed lens to protects the LEDs from the elements. Easy installation to a standard electrical junction box. .

  • Sleek design is ideal for contemporary, industrial, mid-century modern, urban industrial and utilitarian spaces
  • Its minimalist style fits beautifully in a bar, bonus room, hall & foyer, theater, or covered outdoor areas like a patio or porch
  • The sleek cylindrical shade and square backplate are coated in a crisp black finish.
  • Measures 5.09 in. diameter by 7.36 in. height
  • Constructed of durable, corrosion-resistant aluminum
  • Features a swivel head design that casts crisp, multi-directional light, ideal for use as a downlight, accent light, wall wash or sloped ceiling light to add clean architectural styling to a space
  • The integrated LED light source is 3000K, High CRI, and is dimmable on Triac/ELV Dimmers down to 10%. An internal reflector maximizes lumen output and increases efficiency and a factory installed lens to protects the LEDs from the elements
  • Features a cCSAus damp location rating for indoor and outdoor use
  • Easy installation to a standard electrical junction box
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P550139-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

  • ELV/Reverse Phase
  • Triac/Forward Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Glass

Glass

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Type

LED

Lamp Type Basic

Solid State

Lifestyle

  • Contemporary
  • Industrial
  • Mid-Century Modern
  • Urban Industrial
  • Utilitarian

LM-79 Lumens

986 lm

LM-79 Lumens per Watt

82 Lum/Watt

Mount location

Ceiling

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

No

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bar
  • Bonus Room
  • Hall & Foyer
  • Home Theater
  • Outdoor
  • Patio
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-40 °C

Sub Brand

Progress LED

UPC

785247266449

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5.09 in x 5.09 in x 7.36 in

Height

7.36 in

Length

5.09 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.53 lb

Width

5.09 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.1 A

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

12 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

Yes

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93161849

Resources and downloads