PROGRESS LIGHTING
Image of P550140-030 3" White Surface Mount Modern Adjustable Cylinder
Image of P550140-030 3" White Surface Mount Modern Adjustable Cylinder
Image of P550140-030 3" White Surface Mount Modern Adjustable Cylinder
Image of P550140-030 3" White Surface Mount Modern Adjustable Cylinder
+6
Image of P550140-030 3" White Surface Mount Modern Adjustable Cylinder

3" White Surface Mount Modern Adjustable Cylinder

$104.50 USD

Brand: Progress Lighting

Catalog ID: P550140-030

Collection name: 3IN Cylinders

The Surface Mount Cylinder has a clean, modular style and a swivel head design that casts crisp, multi-directional light, ideal for use as a downlight to add clean architectural styling to a space. This low-profile fixture is adjustable and can be used as a standard downlight, accent light, wall wash or sloped ceiling light. Uses one medium based socket A19 or PAR 20 lamps, delivering a general ambient or a focused light output. Easy installation to a standard electrical junction box. Constructed of durable, corrosion-resistant aluminum coated in a soft white finish, with a damp location rating for indoor and outdoor use.

  • Sleek design is ideal for contemporary, industrial, mid-century modern, urban industrial and utilitarian spaces
  • Its minimalist style fits beautifully in a bar, bonus room, hall & foyer, theater, or covered outdoor areas like a patio or porch
  • The sleek cylindrical shade and square backplate are coated in a soft white finish.
  • Measures 5.09 in. diameter by 7.36 in. height
  • Constructed of durable, corrosion-resistant aluminum
  • Features a swivel head design (45 degree) that casts crisp, multi-directional light, ideal for use as a downlight, accent light, wall wash or sloped ceiling light to add clean architectural styling to a space
  • Uses one medium based socket A19 or PAR 20 lamps, delivering a general ambient or a focused light output Lamp not provided
  • Features a cCSAus damp location rating for indoor and outdoor use
  • Easy installation to a standard electrical junction box
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

No

Catalog Number

P550140-030

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Finish Name

White

Finish Type

Painted

Glass

N/A

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Type

  • A19
  • PAR20

Lifestyle

  • Contemporary
  • Industrial
  • Mid-Century Modern
  • Urban Industrial
  • Utilitarian

Mount location

Ceiling

Mounting for outlet box included

Mounting Plate

Mounting Type

Ceiling Flush

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

40 °C

Photocell

No

Post top fits standard

No

Power Source

Wired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bar
  • Bonus Room
  • Hall & Foyer
  • Home Theater
  • Outdoor
  • Patio
  • Porch

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket type material

Porcelain

Starting Temperature - Minimum

-40 °C

UPC

785247266463

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.09 in x 5.09 in x 7.36 in

Height

7.36 in

Length

5.09 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.33 lb

Width

5.09 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

8

Resources

Instruction Sheet Number

93161851

Resources and downloads