PROGRESS LIGHTING
PROG_P804000-031_hero_PRODIMAGE
PROG_P804000-031_hero_PRODIMAGE
PROG_P804000-031-008_Alt_Angle_PRODIMAGE
PROG_PL_1683_VER2_Recessed_Trim_Housing_Compatibility_Chart_P804000-031_compatibility
+1
PROG_P804000-031_detail-montage

4" Black Recessed Step Baffle Trim for 4" Housing (P804N series)

$44.00 USD

Brand:

Progress Lighting

Catalog ID:

P804000-031

Collection name:

4" Recessed Trim

The 4 in. Step Baffle Trim finished in Black offers a smaller aperture downlighting solution. The two-piece construction of the trim includes a steel trim flange that eliminates light leaks around the flange and allows it to cover irregular ceiling openings. The surface baffles on the aluminum reflector offer a classic look and break-up the lamp reflection producing a more comfortable light. The integrated friction springs force the trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak. UL-CUL damp location rating makes this trim ideal for use in a variety of room settings in conjunction with 4 in. new construction or remodel recessed housing.

  • Durable, two-piece steel and aluminum construction
  • Trim features a steel flange that eliminates light leaks around the flange and allows it to cover irregular ceiling openings
  • The integrated friction springs force the trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak
  • A crisp black finish and elegant smaller aperture design makes this trim ideal for various downlighting solutions
  • Step surface baffle design breaks up the lamp reflection producing a more comfortable light
  • Measures 5 in. D x 2.19 in. H
  • Uses 1 PAR20 light source (sold separately) 50-watt maximum
  • Use in conjunction with 4 in. new construction or remodel recessed housing
  • cULus damp location rating makes this trim ideal for use in a variety of room settings where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

3.57 in

Can be mounted up or down

No

Catalog Number

P804000-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Construction Material -Secondary

Steel

Construction Material -Secondary part

trim

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Black

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR20

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling in recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Socket Base Type - Main

E26

UPC

785247228966

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.98 in x 4.98 in x 2.19 in

Height

2.19 in

Length

4.98 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.29 lb

Width

4.98 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Resources

Instruction Sheet Number

93158461

Resources and downloads