PROG_P832_TG_PRODIMAGE
PROG_P832_TG_PRODIMAGE
Discontinued
Clearance

4" Incandescent Remodel Non-IC Housing

$28.00 USD
$48.62 USD
OR

Brand:

Progress Lighting

Catalog ID:

P832-TG

Collection name:

Recessed - Housing

For use in existing ceilings. Integral flange on housing and exclusive locking bars permits quick mounting on ceilings from 1/2" to 1" thick. UL and CUL listed for damp locations.

  • Universal J-box.
  • Housing adjusts from 1/2" to 1" thick ceilings.
  • Adjustable bars lock unit securely to ceiling.

Product details

General

Aperture
4 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
4.25 in
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Galvanized Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Recessed Housing
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2"
Quick Install canopy
No
Quick Link connector
No
Recessed Depth
5.5 in
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Utilitarian/Commodity
Type
4in Remodel Housing
UPC
785247104970
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4.8125 in
Dimensions
11-3/8 W., 5-1/2 ht.
Gross Weight with Packaging
2 lb
Height
5.5 in
Length
11.375 in
Length - Installed
4.25 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
ceiling opening
Weight
2 lb
Width
4.8125 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
216

Resources

Instruction Sheet Number
023834

Resources and downloads