PROG_P831_LED_PRODIMAGE
PROG_P831_LED_PRODIMAGE
PROG_Bar Hanger Nail Pull 1_detailshot
PROG_Bar Hanger New Close up_detailshot
Discontinued
Clearance

4" LED Recessed New Construction Air-Tight IC Housing

$42.00 USD
$68.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P831-LED

Collection name:

Recessed - Housing

4" LED Recessed Housing with quick link connector. The new-construction air-tight IC housing is designed for use with P8080 series LED trims.

  • Universal J-box with snap-out sides.
  • Housing adjusts from 1/2" to 2-1/2" thick ceilings.
  • Notched housing for chalkline alignment.

Product details

General

Aperture
4 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
4.5 in
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Galvanized Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Recessed Housing
Lamp Included
No
Lamp Shape
LED
Lamp Type
LED
Lamp Type Basic
Solid State
Light Source
LED
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Recessed Depth
7.5 in
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Trims IC - Recessed
P8080
Type
4in New Construction Housing
UPC
785247180608
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
13 in x 13 in x 7.5 in
Gross Weight with Packaging
5 lb
Height
7.5 in
Length
13 in
Length - Installed
4.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
ceiling opening
Weight
5 lb
Width
13 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed And Feed Through Branch Wiring
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
54

Resources

Instruction Sheet Number
93044193

Resources and downloads