PROGRESS LIGHTING
PROG_PCIAW-LED-4_PRODIMAGE
PROG_PCIAW-LED-4_PRODIMAGE

4' LED Wrap 120-277v

Brand:

Progress Lighting

Catalog ID:

PCIAW-LED-4-35K

Collection name:

LED LC Wrap

PCIAW is a 4FT LED Wraparound with frosted acrylic lens. This product is surface mounted to the ceiling with fully assembled for quick installation. DesignLights Consortium (DLC) qualified.

  • Long Life 50,000 hour LEDs for reduced maintenance
  • Heavy gauge steel housing with frosted acrylic lens
  • 2ft (2,000L) and 4ft (4,000L) versions available
  • 3500K color temperature, 80 CRI
  • Universal input voltage 120-277 VAC, 50/60Hz
  • 0-10V dimming
  • Fully assembled for quick installation
  • DesignLights Consortium (DLC) qualified

Product details

General

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

3500 K

Construction Material - Main

Steel

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0- 30 1129 28.2
  • 0- 40 1787 44.6
  • 0- 60 2942 73.4
  • 0- 90 3744 93.5
  • 90-120 160 4.0
  • 90-130 197 4.9
  • 90-150 245 6.1
  • 90-180 262 6.5
  • 0-180 4006 100.0

Dimming Protocol

0-10v dimming

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Wrap-Strip

Glass

Acrylic

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

4006 lm

LM-79 Lumens per Watt

103 Lum/Watt

Lumens

4000 lm

Mount location

Ceiling

New Products

No

Number of Lamps

1

Operating Temperature Celcius Max

30 °C

Power Source

Hardwired

Power Source Required?

Yes

Socket Base Type - Main

LED

Spacing

1.15

Starting Temperature - Minimum

-10 °C

UPC

785247213795

Warranty Length

5 year warranty

Dimensions

Dimensions

48 in x 9 in x 3 in

Height

3 in

Length

48 in

Weight

6.0135 lb

Width

9 in

Width Diameter Descriptor

W.

Electrical Ratings

Amperage Rating

0.327 A

Frequency Rating

50/60 Hz

Lamp Wattage

39 W

Power Factor

0.95

Voltage Rating

Universal 120V-277 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

60

Resources

Instruction Sheet Number

93064841