PROGRESS LIGHTING
Image of P804N-R-MD-AT 4" Non-IC Remodel Recessed Air-Tight Housing
Image of P804N-R-MD-AT 4" Non-IC Remodel Recessed Air-Tight Housing
Image of P804N-R-MD-AT 4" Non-IC Remodel Recessed Air-Tight Housing
Image of P804N-R-MD-AT 4" Non-IC Remodel Recessed Air-Tight Housing
+4
Image of P804N-R-MD-AT 4" Non-IC Remodel Recessed Air-Tight Housing

4" Non-IC Remodel Recessed Air-Tight Housing

$26.40 USD

Brand: Progress Lighting

Catalog ID: P804N-R-MD-AT

Collection name: 4" Recessed Housing

This 4 in. small-aperture Air-Tight Non-IC Remodel Housing provides accent and task lighting for remodel applications and is ideal for those who do not have easy access above the ceiling. Use with a variety of trims and finishes to create different lighting effects or match any decor. Its gasketed air-tight lamp housing prevents conditioned air from escaping into the attic space, reducing unnecessary HVAC energy usage. The installation springs adjust to fit ceiling thicknesses from ½ in. to 1 ¼ in. The housing is constructed from die-formed corrosion resistant galvanized steel. It features a universal J-box with snap-out sides and provided with push in connectors to make wiring quick and easy. Simple installation mounting springs press and lock into place, making installation quick and efficient. Hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings. The integrated temperature sensor prevents lamp overheating, allowing this fixture to be used with a range of lamp shapes and wattages. It is UL and CUL listed for damp locations and Non-IC installation. The housing is compatible with a variety of trims and finishes to create different lighting effects or to easily match any decor.

  • The housing and frame are constructed from die-formed corrosion resistant galvanized steel
  • Its gasketed air-tight lamp housing prevents conditioned air from escaping into the attic space, reducing unnecessary HVAC energy usage, and the lamp housing compartment can be adjusted to fit ceiling thicknesses from ½ in. to 1 ¼ in.
  • Features a universal J-box with snap-out sides and provided with push in connectors to make wiring quick and easy.
  • Simple installation mounting springs press and lock into place, making installation quick and efficient. Hanger bars include t-bar mounting clamps for use in suspended t-grid ceilings.
  • The integrated temperature sensor prevents lamp overheating, allowing this fixture to be used with a range of lamp shapes and wattages
  • Measures 4.81 in. L x 11.33 in. W x 5.52 in. H
  • Housing is provided with a medium base socket for a variety of bulbs - which are based on the trim used.
  • The housing is compatible with a variety of trims and finishes to create different lighting effects or to easily match any decor
  • cULus damp location rating makes this housing ideal for use in damp locations and Non-IC installations
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

4.1 in

Can be mounted up or down

No

Catalog Number

P804N-R-MD-AT

Color

Unfinished

Color Generic

Unfinished

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

Construction

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Unfinished

Finish Type

Unfinished

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR20

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling joists, or in suspended ceilings

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247228935

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.81 in x 11.33 in x 5.52 in

Height

5.52 in

Length

4.81 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.35 lb

Width

11.33 in

Width Diameter Descriptor

W.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

50 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

6

Resources

Instruction Sheet Number

93158459

Resources and downloads