PROGRESS LIGHTING
PROG_P804002-028_hero_PRODIMAGE
PROG_P804002-028_hero_PRODIMAGE
PROG_P804002-028-019_Alt_Angle_PRODIMAGE
PROG_P804002-028-021_Bottom_PRODIMAGE
+1
PROG_PL_1683_VER2_Recessed_Trim_Housing_Compatibility_Chart_P804002-028_compatibility

4" Satin White LED Recessed Open Shower Trim for 4" Housing (P804N series)

$46.20 USD

Brand:

Progress Lighting

Catalog ID:

P804002-028

Collection name:

4" Recessed Trim

The 4 in. Open Shower Trim finished in satin white features a painted steel flange and an aluminum reflector provided with a silicone gasket to allow the trim to meet the rigorous demands of wet location use. Integral flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered. Metal splay design universally blends with the surrounding décor. The open, lens-less, design allows for maximum light output. UL and CUL wet location rating requirements are met by use of an adhesive-backed, high-temperature silicone gasket placed on the interior top portion of the reflector to prevent the passage of water into the socket.

  • Durable painted steel and aluminum construction
  • Integral steel flange design means light leaks are eliminated around the flange, and irregular ceiling openings are covered
  • The open, lens-less design allows for maximum light output
  • A smooth satin white finish and metal splay design makes this trim ideal for various wet location downlighting solutions in new construction or remodel applications
  • Metal splay design universally blends with the surrounding décor
  • Measures 5 in. D x 3.45 in. H
  • Uses 1 PAR20 light source (sold separately) 50-watt maximum
  • An adhesive-backed, high-temperature silicone gasket is placed on the interior top portion of the reflector to prevent the passage of water into the socket
  • cULus wet location rating makes this trim ideal for use in bathrooms and other rooms where water is present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

3.6 in

Can be mounted up or down

No

Catalog Number

P804002-028

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Construction Material -Secondary

Steel

Construction Material -Secondary part

trim

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Powder Coat

Fire Resistance

No

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

PAR20

Lamp Type

PAR20

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling in recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Socket Base Type - Main

E26

UPC

785247229000

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 3.45 in

Height

3.45 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.32 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Resources

Instruction Sheet Number

93158467

Resources and downloads