PROGRESS LIGHTING
PROG_P8047_31_PRODIMAGE
PROG_P8047_31_PRODIMAGE
Discontinued
Clearance

4" Wall Washer Trim for 4" Housing (P830/P831/P832)

$15.00 USD
$55.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8047-31

Collection name:

Recessed - Trim

4" Wall Washer Trim in a Black finish with bright white powdered painted metal flange. 360 positioning, tilt 20. 5" outside diameter.

  • Black finish.
  • Bright white powdered painted metal flange.
  • No light leaks around trim flange.

Product details

General

Aperture

4 in

Can be mounted up or down

No

Catalog Number

P8047-31

Category General

Recessed

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Recessed Trim

Housings - Recessed

  • P831-AT
  • P830-TG
  • P832-TG
  • P831-FB

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Incandescent Trim

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Style

Utilitarian/Commodity

Trim Type

Wall Wash

Type

4in Trim

UPC

785247804719

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 4 in

Gross Weight with Packaging

0.9 lb

Height

4 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

6 EA

Pallet Quantity

528

Resources

Instruction Sheet Number

023797

Resources and downloads