PROGRESS LIGHTING
PROG_P8758_175_hero_PRODIMAGE
PROG_P8758_175_hero_PRODIMAGE
PROG_Extra-chain_app_shot_example
PROG_Extra-chain_app_shot_2_example

48-Inch 9-gauge Distressed Brass Accessory Chain

$24.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8758-175

Collection name:

Accessory Chain

Customize your lighting design with the 48-Inch Distressed Brass Accessory Chain ideal for a variety of style settings.

  • Customize your lighting design with the 48-Inch Distressed Brass Accessory Chain.
  • Perfect for a variety of style settings.
  • Coated in a distressed brass finish.
  • Constructed from steel to ensure a long product lifespan.
  • Measures 48-inch length.
  • Pairs with a variety of Progress Lighting fixtures.
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Catalog Number

P8758-175

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Distressed Brass

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Max Load Lbs.

50 lb

Mount location

Ceiling

New Products

No

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Type

Standard

UPC

785247249435

Warranty Length

1-year Limited Warranty

Weight Load Rating (Design/Test)

50 lb

Dimensions

Dimensions

0.5 in x 0.5 in x 48 in

Height

48 in

Length

0.5 in

Length - Installed

48 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.61 lb

Width

0.5 in

Width Diameter Descriptor

W.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Pallet Quantity

3600

Resources and downloads