Catalog Number
P8755-30
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
Finish Name
Gloss White
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Max Load Lbs.
50 lb
Mount location
Ceiling
New Products
No
Power Source Required?
No
Service Life
On Website=Yes
UPC
785247245321
Warranty Length
1-year Limited Warranty
Weight Load Rating
50 lb
Dimensions
1.125 in x 1.125 in x 48 in
Height
48 in
Length
1.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.23 lb
Width
1.125 in
Width Diameter Descriptor
W.
Americans with Disabilities Act
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No
Carton Quantity
20
Pallet Quantity
2520