PROGRESS LIGHTING
PROG_P550102_020-30_hero_PRODIMAGE
PROG_P550102_020-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P550102-020-30_ICON
+3
PROG_P550102_020-30_herolit_PRODIMAGE

5" Antique Bronze LED Outdoor Aluminum Up/Down Wall Mount Cylinder with Photocell

$230.23 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550102-020-30

Collection name:

5IN CYL RNDS

Embrace a minimalist style with the Cylinder Collection 2-Light 5-Inch Antique Bronze Modern Outdoor LED Large Up/Down Wall Lantern Light. The sleek cylindrical shade and square backplate are coated in a handsome antique bronze finish. Energy efficiency from the LEDs is enhanced by the integrated photocell, which automatically turns the fixture on at dusk and off at dawn with no programming required.

  • Application: Embrace a minimalist style with the Cylinder Collection 2-Light 5-Inch Antique Bronze Modern Outdoor LED Large Up/Down Wall Lantern Light ideal for any covered porch, patio, deck, entryway, foyer, barn, or garage.
  • Styles: Perfect for contemporary, urban industrial, modern, and transitional style settings.
  • Finish: The sleek cylindrical shade and square backplate are coated in a handsome antique bronze finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Illumination: Energy efficiency from the LEDs is enhanced by the integrated photocell, which automatically turns the fixture on at dusk and off at dawn with no programming required.
  • Bulbs: For ideal illumination, 2 integrated LED is included (36.9w), 3000K, 90CRI, 819 delivered lumens, dimmable.
  • Dimensions: Measures 5-inch width by 14-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550102-020-30

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Industrial
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Up/Down

LM-79 Lumens

819 lm

LM-79 Lumens per Watt

22 Lum/Watt

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Photocell

Yes

Post top fits standard

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch
  • Security
  • Utility

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247249046

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 7.94 in x 14 in

Height

14 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.68 lb

Width

7.94 in

Width Diameter Descriptor

Depth

Electrical Ratings

Current Rating

0.34 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

37.2 W

Lumens Per Watt

819 lm

Lumens Per Watt Down

11 Lum/Watt

Lumens Per Watt Up

11 Lum/Watt

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

90

Resources

Instruction Sheet Number

93131661