Can be mounted up or down
No
Catalog Number
P550101-020-30
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Indoor/Outdoor
Indoor & Outdoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Basic
Solid State
Lifestyle
Light Distribution
Down
LM-79 Lumens
511 lm
LM-79 Lumens per Watt
27 Lum/Watt
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Photocell
Yes
Post top fits standard
No
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket type material
LED
Starting Temperature - Minimum
-25 °C
Sub Brand
Progress LED
UPC
785247249060
Warranty Length
5-year Limited Warranty
Dimensions
5 in x 7.94 in x 7.25 in
Height
7.25 in
Length
5 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.98 lb
Width
7.94 in
Width Diameter Descriptor
Depth
Current Rating
0.17 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Lamp Wattage
18.6 W
Voltage Rating
120 VAC
Wire Length
6 in
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
No
Title 22
No
Title 24
No
TM-21
50000
Carton Quantity
1
Pallet Quantity
180
Instruction Sheet Number
93131661