PROGRESS LIGHTING
Image of P868-31 5" Baffle Trim for for 5" housing (P851-ICAT)
Image of P868-31 5" Baffle Trim for for 5" housing (P851-ICAT)
Image of P868-31 5" Baffle Trim for for 5" housing (P851-ICAT)
Image of P868-31 5" Baffle Trim for for 5" housing (P851-ICAT)
Image of P868-31 5" Baffle Trim for for 5" housing (P851-ICAT)

5" Baffle Trim for for 5" housing (P851-ICAT)

$21.67 USD
OR

Brand: Progress Lighting

Catalog ID: P868-31

Collection name: 5" Recessed Trim

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P868-31

Category General

Recessed

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

recessed

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Service Life

On Website=Yes

Trim Type

Baffle

Type

5in Trim

UPC

785247234349

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 4.75 in

Height

4.75 in

Length

6.5 in

Weight

0.06 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Pallet Quantity

648

Resources

Instruction Sheet Number

93091581

Resources and downloads