PROGRESS LIGHTING
Image of P500355-031 5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light
Image of P500355-031 5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light
Image of P500355-031 5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light
Image of P500355-031 5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light
Image of P500355-031 5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light

5" Black Outdoor Aluminum Cylinder Cord-Mount Hanging Light

$100.76 USD
OR

Brand: Progress Lighting

Catalog ID: P500355-031

Collection name: 5IN CYL RNDS

Product details

General

Can be mounted up or down

No

Catalog Number

P500355-031

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

No

Lamp Shape

PAR30

Lamp Type

PAR30

Lamp Type Basic

Incandescent

Lifestyle

  • Commodity
  • Contemporary
  • Industrial
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

UPC

785247249107

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 9.8 in

Height

9.8 in

Length

5 in

Length - Installed

130.59 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.35 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

65 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

192

Resources

Instruction Sheet Number

93131656