PROGRESS LIGHTING
PROG_P550099_031-30_hero_PRODIMAGE
PROG_P550099_031-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P550099-031-30_ICON
+3
PROG_P550099_031-30_herolit_PRODIMAGE

5" Black Outdoor LED Aluminum Cylinder Cord-Mount Hanging Light

$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P550099-031-30

Collection name:

5IN CYL RNDS

Embrace a clean modern design with the Cylinder Collection 5-Inch 1-Light Black Modern Outdoor LED Hanging Pendant Light.The sleek cylinder shade is coated in a classic black finish. A field-cuttable cord provides flexibility in application, make it suitable for a large range of ceiling heights.

  • Application: Embrace a clean modern design with the Cylinder Collection 5-Inch 1-Light Black Modern Outdoor LED Hanging Pendant Light ideal for any covered porch, patio, deck, or foyer.
  • Styles: Perfect for contemporary, industrial, modern, and transitional style settings.
  • Finish: The sleek cylinder shade is coated in a classic black finish.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/ShadesL A field-cuttable cord provides flexibility in application, make it suitable for a large range of ceiling lights.
  • Bulbs: For ideal illumination, 1 integrated LED (18.6w), 3000K, 90CRI, 468 delivered lumens, dimmable.
  • Dimensions: Measures 5-inch diameter by 9-13/16-inch height.
  • Certifications: cCSAus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

No

Catalog Number

P550099-031-30

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Finish Name

Black

Finish Type

Painted

Fixture Type

Outdoor Hanging

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Basic

Solid State

Lifestyle

  • Commodity
  • Contemporary
  • Industrial
  • Modern
  • Traditional
  • Transitional
  • Utilitarian

Light Distribution

Down

LM-79 Lumens

468 lm

LM-79 Lumens per Watt

25 Lum/Watt

Mount location

Ceiling Cord

Mounting for outlet box included

Mounting Strap

Mounting Type

Ceiling Cord

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Photocell

No

Post top fits standard

No

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Outdoor
  • Patio
  • Porch
  • Utility

Socket Base Type - Main

Integrated

Socket type material

LED

Starting Temperature - Minimum

-25 °C

Sub Brand

Progress LED

UPC

785247249145

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

5 in x 5 in x 9.8125 in

Height

9.8125 in

Length

5 in

Length - Installed

128.04 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Cord

Weight

2.5 lb

Width

5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.17 A

Frequency Rating

60 Hz

Input Voltage

120 VAC

Lamp Wattage

18.6 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

No

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

168

Resources

Instruction Sheet Number

93131655