PROGRESS LIGHTING
PROG_P8268_28_hero_PRODIMAGE
PROG_P8268_28_hero_PRODIMAGE
PROG_P8268_28_detail2_PRODIMAGE
PROG_P8268_28_detail1_PRODIMAGE
PROG_P8268_28_alt_PRODIMAGE

5" Deep Cone Reflector Trim for 5" housing (P851-ICAT)

$20.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8268-28

Collection name:

5" Recessed Trim

5” Deep Open Trim in Satin White finish. UL and CUL listed for damp locations. The trim uses friction springs to attach to the housing to provide a flush fit against the ceiling. Compatible for use in Progress P851-ICAT.

  • 5" Deep open trim with gasket
  • Clear Alzak finish
  • Uses a PAR30/R30 bulb, 50 watt max.
  • Trim is only compatible with P851-ICAT
  • Socket mounts to trim for optimum performance and consistent lamp position
  • No light leaks around trim flange
  • Damp location listed
  • Uses friction springs to attach to the housing

Product details

General

Aperture

4.625 in

Can be mounted up or down

No

Catalog Number

P8268-28

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Included

No

Mount location

recessed

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Sub Brand

Progress LED

Trim Type

Open

Type

5in Trim

UPC

785247232185

Warranty Length

1-year Limited Warranty

Dimensions

Diameter - Inside

4.625 in

Diameter - Outside

6.5625 in

Dimensions

6.5625 in x 6.5625 in x 4.75 in

Height

4.75 in

Length

6.5625 in

Weight

0.27 lb

Width

6.5625 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Pallet Quantity

648

Resources

Instruction Sheet Number

93091581

Resources and downloads