PROGRESS LIGHTING
Image of P8061-20/30K9-AC1-L06 5" LED Recessed Trim for 5" Housing (P84-LED)
Image of P8061-20/30K9-AC1-L06 5" LED Recessed Trim for 5" Housing (P84-LED)
Image of P8061-20/30K9-AC1-L06 5" LED Recessed Trim for 5" Housing (P84-LED)
Image of P8061-20/30K9-AC1-L06 5" LED Recessed Trim for 5" Housing (P84-LED)
Discontinued

5" LED Recessed Trim for 5" Housing (P84-LED)

$71.61 USD

Brand: Progress Lighting

Catalog ID: P8061-20/30K9-AC1-L06

Collection name: Recessed - Trim

Five inch LED Retrofit Downlight trim, 670 Lumens (delivered), 90 CRI, 3000K, wet location listed. Comparable to a 65W BR30 lamp. Antique Bronze finish.

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P8061-20/30K9-AC1-L06

Category General

Recessed

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

Dimming Range

10%

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Recessed Trim

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

683 lm

LM-79 Lumens per Watt

52 Lum/Watt

Mount location

ceiling in recessed housing

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Service Life

On Website=Yes

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Trim Type

Shower

UPC

785247192816

Warranty Length

5 year warranty

Dimensions

Dimensions

6.33 in x 6.33 in x 4 in

Gross Weight with Packaging

0.53 lb

Height

4 in

Length

6.33 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.53 lb

Width

6.33 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

12 W

Lumens Per Watt

52 Lum/Watt

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

1

Pallet Quantity

190

Resources

Instruction Sheet Number

93045757