PROGRESS LIGHTING
Image of P867WL-28 5" Recessed Shower Trim for 5" Housing P851-ICAT
Image of P867WL-28 5" Recessed Shower Trim for 5" Housing P851-ICAT
Image of P867WL-28 5" Recessed Shower Trim for 5" Housing P851-ICAT

5" Recessed Shower Trim for 5" Housing P851-ICAT

$34.43 USD
OR

Brand: Progress Lighting

Catalog ID: P867WL-28

Collection name: 5" Recessed Trim

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P867WL-28

Color

White

Color Generic

White

Construction Material - Main

Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Recessed Trim

Indoor/Outdoor

Indoor

Lamp Shape

PAR30

Lamp Type

PAR-30

Lamp Type Basic

Incandescent

Mount location

recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Service Life

On Website=Yes

Socket Base Type - Main

E26

Style

Utilitarian/Commodity

Trim Type

Shower

Type

5in Trim

UPC

785247224647

Warranty Length

1-year limited warranty

Dimensions

Dimensions

6.5 in x 6.5 in x 3.75 in

Height

3.75 in

Length

6.5 in

Weight

0.22 lb

Width

6.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

50 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

24

Pallet Quantity

864

Resources

Instruction Sheet Number

93091583

Resources and downloads