PROGRESS LIGHTING
PROG_P8175_31_PRODIMAGE
PROG_P8175_31_PRODIMAGE
Discontinued
Clearance

5" Step Baffle Trim for 5" Recessed Housing (P85/P185/P84/P184)

$13.50 USD
$36.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8175-31

Collection name:

Recessed - Trim

5" Deep Baffle Trim in a Black finish and bright white powder painted metal flange. 6-1/8" dia. For IC and non-IC housings.

  • Black finish.
  • Bright white powder painted metal flange.
  • No light leaks around trim flange.

Product details

General

Aperture

5 in

Can be mounted up or down

No

Catalog Number

P8175-31

Category General

Recessed

Coating

powdercoat

Color

Black

Color Generic

Black

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Black

Finish Type

Painted

Fixture Type

Recessed Trim

Housings - Recessed

  • P85-AT
  • P85-TG
  • P185-TG
  • P85-FB

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

BR30

Lamp Type

BR-30

Lamp Type Actual

BR-30

Lamp Type Basic

Incandescent

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

No

Quick Install canopy

No

Quick Link connector

No

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

Utilitarian/Commodity

Trim Type

Baffle

Type

5in Trim

UPC

785247817528

Warranty Length

1-year Limited Warranty

Dimensions

Depth

0.1875 in

Dimensions

6.125 in x 6.125 in x 4.75 in

Gross Weight with Packaging

0.3 lb

Height

4.75 in

Length

6.125 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.3 lb

Width

6.125 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

12 EA

Pallet Quantity

120

Resources and downloads