PROG_P806008-031_hero_PRODIMAGE
PROG_P806008-031_hero_PRODIMAGE
PROG_P806008-031-031_Detail_1_PRODIMAGE
PROG_PL_1683_VER2_Recessed_Trim_Housing_Compatibility_Chart_P806008-031_compatibility
+1
PROG_P806008-031-058_Detail_3_PRODIMAGE

6" Black Recessed Sloped Ceiling Step Baffle Trim for 6" Housing (P605A Series)

$50.05 USD

Brand:

Progress Lighting

Catalog ID:

P806008-031

Collection name:

6" Slope Recessed Trim

The 6 in. Step Baffle Trim finished in black is designed for use in sloped ceilings paired with a sloped ceiling recessed housing. The single-piece aluminum construction eliminates light leaks around the flange and allows it to cover irregular ceiling openings. The surface baffles on the reflector offer a classic look and break-up the lamp reflection producing a more comfortable light. The integrated coil springs force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak. UL-CUL damp location rating makes this trim ideal for use in a variety of room settings in conjunction with 6 in. sloped ceiling new construction or remodel recessed housing.

  • Durable, single-piece aluminum construction
  • Sleek, one-piece construction eliminates light leaks around the flange and allows it to cover irregular ceiling openings
  • The surface baffles on the reflector offer a classic look and break-up the lamp reflection producing a more comfortable light
  • Coated in a classic black finish to complement various settings
  • The integrated coil springs force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak
  • Measures 8.125 in. D x 3.625 in. H
  • Uses 1 PAR30 light source (sold separately), 75-watt maximum
  • The trim is compatible with a variety of housings
  • cULus damp location rating makes this trim ideal for use in rooms where water may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture
6.4 in
Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Construction Material -Secondary
Steel
Construction Material -Secondary part
mounting bracket
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Black
Finish Type
Powder Coat
Fire Resistance
No
Lamp Included
No
Lamp Shape
PAR30
Lamp Type
PAR30
Lamp Type Basic
Incandescent
Lifestyle
  • Utilitarian
  • Traditional
  • Modern
  • Transitional
Light Distribution
Down
Mount location
ceiling in recessed housing
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility
Socket Base Type - Main
E26
UPC
785247251841
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.125 in x 8.125 in x 3.625 in
Height
3.625 in
Length
8.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.23 lb
Width
8.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 VAC

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
18

Resources

Instruction Sheet Number
93158497

Resources and downloads