Aperture
5.96 in
Can be mounted up or down
No
Catalog Number
P806006-031
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Construction Material -Secondary
Steel
Construction Material -Secondary part
mounting bracket
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Black
Finish Type
Powder Coat
Fire Resistance
No
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
PAR30S
Lamp Type
PAR-30SN
Lamp Type Basic
Incandescent
Lifestyle
Light Distribution
Down
Mount location
ceiling in recessed housing
Mounting for outlet box included
N/A
Mounting Type
Recessed
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Service Life
On Website=Yes
Socket Base Type - Main
E26
UPC
785247251803
Warranty Length
1-year Limited Warranty
Dimensions
7.3125 in x 7.3125 in x 3.75 in
Height
3.75 in
Length
7.3125 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.25 lb
Width
7.3125 in
Width Diameter Descriptor
dia.
Input Voltage
120 VAC
Lamp Wattage
50 W
Voltage Rating
120 VAC
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No
Carton Quantity
18
Instruction Sheet Number
93158487