PROGRESS LIGHTING
PROG_P5642_3030K_PRODIMAGE
PROG_P5642_3030K_PRODIMAGE
PROG_P5675_30_detail_PRODIMAGE
PROG_P5675_30_backplate_PRODIMAGE
+5
PROG_LED_CRI_ColorTemp_Info-Graphic

6" LED Outdoor Up/Down Wall Cylinder

$258.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5642-30/30K

Collection name:

Cylinder

6" uplight/downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant fade and chip resistant White finish, perfect for today's inspired exteriors. With over 3,400 lumens both up and down the LED Cylinders unite performance, energy savings and safety benefits. Provides even illumination up and down. Specify P860046 top cover lens for use in wet locations.

  • White finish.
  • Powder coat finish.
  • Die-cast aluminum construction with durable powder coated finish
  • 3,400 lumens 45 lumens/watt per module (delivered)
  • 3000K color temperature, 90+ CRI
  • Meets California Title 24 high efficacy requirements for outdoor use only.
  • Dimmable to 10% with many ELV dimmers
  • Wet location listed when used with P860046 top cover lens.

Product details

General

Can be mounted up or down

No

Catalog Number

P5642-30/30K

Category General

Outdoor

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die Cast and Extruded Aluminum

Controls - Applications

  • ZONE LUMENS %FIXT
  • 0-30 501 19.5
  • 0-40 750 29.2
  • 0-60 1091 42.5
  • 0-90 1262 49.2
  • 90-120 168 6.5
  • 90-130 306 11.9
  • 90-150 769 30.0
  • 90-180 1304 50.8
  • 0-180 2566 100.0

Dimming Protocol

ELV/Reverse Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Module

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Output Down

1262 lm

Light Output Up

1300 lm

Light Source

LED

LM-79 Lumens

3400 lm

LM-79 Lumens per Watt

45 Lum/Watt

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

Module

Spacing

1.1

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247190171

Warranty Length

5-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

6 in x 8.875 in x 18 in

Gross Weight with Packaging

5.9 lb

Height

18 in

Height to Center

8 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.9 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Amperage Rating

0.11 A

Frequency Rating

60 Hz

Lamp Wattage

29 W

Lumens Per Watt

45 Lum/Watt

Lumens Per Watt Down

45 Lum/Watt

Lumens Per Watt Up

45 Lum/Watt

Power Factor

Greater than 0.90

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

60000

Logistics

Carton Quantity

1 EA

Pallet Quantity

40

Resources

Instruction Sheet Number

93060814