PROGRESS LIGHTING
Image of P8071-8230KAC1L08 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Image of P8071-8230KAC1L08 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Image of P8071-8230KAC1L08 6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED
Discontinued

6" LED Recessed Trim for 6" LED Housing P87-LED/P821-FBLED

$71.61 USD

Brand: Progress Lighting

Catalog ID: P8071-8230KAC1L08

Collection name: Recessed - Trim

Metallic Gray AC LED Retrofit Downlight 800 Lumens. The P8071 is ideal for use in both new construction as well as remodel/retrofit. Light output is comparable to that of a typical 75W incandescent downlight, providing up to 75 percent energy savings. The P8071 is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard incandescent recessed housings.

Product details

General

Aperture

6 in

Can be mounted up or down

No

Catalog Number

P8071-8230KAC1L08

Category General

Recessed

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

80+ CRI

Color Temperature

3000 K

Construction Material - Main

Aluminum

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Recessed Trim

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Light Source

LED

LM-79 Lumens

825 lm

LM-79 Lumens per Watt

63 Lum/Watt

Mount location

ceiling in recessed housing

Mounting for outlet box included

No

Mounting Type

Ceiling

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Service Life

On Website=Yes

Starting Temperature - Minimum

-30 °C

Style

Utilitarian/Commodity

Sub Brand

Progress LED

Trim Type

Shower

UPC

785247180257

Warranty Length

5 year warranty

Dimensions

Dimensions

7.75 in x 7.75 in x 4 in

Gross Weight with Packaging

1 lb

Height

4 in

Length

7.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

7.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

13 W

Lumens Per Watt

63 Lum/Watt

Voltage Rating

120 V

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

CSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

No

TM-21

42000

Logistics

Carton Quantity

1 EA

Pallet Quantity

192