PROGRESS LIGHTING
Image of P806004-028 6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)
Image of P806004-028 6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)
Image of P806004-028 6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)
Image of P806004-028 6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)
+3
Image of P806004-028 6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)

6" Satin White Recessed Lensed Shower Trim with Glass Diffuser for 6" Housing (P806N series)

$38.50 USD

Brand: Progress Lighting

Catalog ID: P806004-028

Collection name: 6" Recessed Trim

The 6 in. Lensed Shower Trim finished in Satin White features a flat glass diffuser that emits a soft glow, making it perfect for creating a spa-like setting in the bathroom. The painted steel trim has a wet location rating and corrosion-resistant construction ideal for shower use and other areas with direct water contact. Easy installation featuring torsion springs creates a snug fit against the ceiling. For use in conjunction with 6 in. new construction or remodel recessed housing.

  • Durable painted steel construction
  • The trim's corrosion-resistant construction makes it ideal for shower use and other areas with direct water contact
  • Light is softly filtered through a flat glass diffuser, creating a spa-like setting in the bathroom
  • A smooth satin white finish and integrated lens design makes this trim ideal for various wet location downlighting solutions in new construction or remodel applications
  • Contemporary trim design universally blends with the surrounding décor. Use in conjunction with 6 in. remodel or new construction housing
  • Measures 8.2343 in. D x 1.25 in. H
  • Uses 1 medium base bulb (sold separately), 40-watt maximum
  • Easy installation featuring integrated torsion springs that force trim to fit snugly against the ceiling, providing a secure trim installation and minimizing air leak
  • cULus wet location rating makes this trim ideal for use in bathrooms and other rooms where water is present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Aperture

5.12 in

Can be mounted up or down

No

Catalog Number

P806004-028

Color

White

Color Generic

White

Construction Material - Main

Steel

Construction Material -Secondary

Steel

Construction Material -Secondary part

mounting bracket

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Satin White

Finish Type

Powder Coat

Fire Resistance

No

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Utilitarian
  • Traditional
  • Modern
  • Transitional

Light Distribution

Down

Mount location

ceiling in recessed housing

Mounting for outlet box included

N/A

Mounting Type

Recessed

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Bedroom
  • Bonus Room
  • Closets
  • Garage
  • Great Room
  • Kitchen
  • Living Room
  • Laundry
  • Utility

Service Life

On Website=Yes

Socket Base Type - Main

E26

UPC

785247251773

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

8.2343 in x 8.2343 in x 1.25 in

Height

1.25 in

Length

8.2343 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.76 lb

Width

8.2343 in

Width Diameter Descriptor

dia.

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

40 W

Voltage Rating

120 VAC

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

18

Resources

Instruction Sheet Number

93158479

Resources and downloads