PROGRESS LIGHTING
PROG_P5641_30_PRODIMAGE
PROG_P5641_30_PRODIMAGE
PROG_P5675_30_detail_PRODIMAGE
PROG_P5675_30_backplate_PRODIMAGE
PROG_P5641_30lit_PRODIMAGE

6" White Outdoor Wall Cylinder

$176.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5641-30

Collection name:

Cylinder

6" downlight wall cylinders are ideal for a wide variety of interior and exterior applications including residential and commercial. The aluminum Cylinders offers a contemporary design with its sleek cylindrical form and elegant White finish, perfect for today's inspired exteriors. Modern details feature a die-cast aluminum wall bracket and heavy-duty aluminum framing - resulting in an impeccable modern accent that adds panache and sophistication to your outdoor spaces.

  • White finish.
  • Interior finish matches exterior finish.
  • Ideal for a wide variety of interior and exterior applications.
  • One 250w PAR-38 or 150w BR-40.

Product details

General

Can be mounted up or down

No

Catalog Number

P5641-30

Category General

Outdoor

Color

White

Color Generic

White

Construction Material - Main

Cast Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

powder coat paint

Fixture Type

Outdoor Wall

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

PAR38

Lamp Type

PAR-38

Lamp Type Actual

PAR38/BR40

Lamp Type Basic

Halogen/Incandescent

Lifestyle

  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Modern
  • Transitional

UPC

785247564132

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.875 in

Dimensions

6 in x 8.875 in x 12 in

Gross Weight with Packaging

4 lb

Height

12 in

Height to Center

4.5 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

4 lb

Width

8.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

250 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

64

Resources

Instruction Sheet Number

023402