PROGRESS LIGHTING
Image of P8222-28-30K 7-1/4" Round LED Surface Mount
Image of P8222-28-30K 7-1/4" Round LED Surface Mount
PROG_P8222-28-30K_side_PRODIMAGE
PROG_Surface_Mount_Locations_info-graphic
+6
PROG_P8222-28-30K_ICON

7-1/4" Round LED Surface Mount

OR

Brand:

Progress Lighting

Catalog ID:

P8222-28-30K

Collection name:

LED Flush Mount

The P8222 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8222 is wet located, Title 24 - JA8 - 2019 and is a cost effective solution for fire rated applicaiton. The P8222 luminaire unites performance, cost and safety benefits.

  • White finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box.
  • Die-cast aluminum construction with a powder coat paint finish.
  • 1170 lumens (delivered), 90CRI, 3000K
  • Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
  • Can be installed in a 4" J-Box with 1-1/2" depth.
  • Lumen output and distribution comparable to a 100W incandescent lamp.
  • Suitable for use in IC or NON-IC Applications.
  • Meets California Title 24 - JA8 - 2019.
  • P8595-01 accessory for recessed mounting options.

Product details

General

Can be mounted up or down

No

Catalog Number

P8222-28-30K

Category General

Close-to-Ceiling

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

Controls - Applications

  • 0-3032527.8
  • 0-4052745.0
  • 0-6090777.6
  • 0-90115899.0
  • 90-120121.0
  • 90-130121.0
  • 90-150121.0
  • 90-180121.0
  • 0-1801170100.0

Convertible fixture includes both mounts

No

Dimming Protocol

Triac/Forward Phase

Dimming Range

10%

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

White

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1170 lm

LM-79 Lumens per Watt

67.6 Lum/Watt

Mount location

Flush-Mount

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Bedroom

Socket Base Type - Main

LED

Spacing

1.2

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247205615

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 1.1875 in

Height

1.1875 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.28 lb

Width

7.25 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.146 A

Frequency Rating

60 Hz

Lamp Wattage

17.3 W

Lumens Per Watt

67.6 Lum/Watt

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

2019

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

50000

Logistics

Carton Quantity

8

Pallet Quantity

600

Resources

Instruction Sheet Number

93075165