PROGRESS LIGHTING
PROG_P810015_030-30_hero_PRODIMAGE
PROG_P810015_030-30_hero_PRODIMAGE
PROG_Everlume_COLLECTION_7W_x_1.0625H_GeneralLit
PROG_P810015-030-30_ICON
+6
PROG_P810015_030_30_detail1_PRODIMAGE

Everlume Collection 7" Edgelit LED Surface Mount

$68.42 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810015-030-30

Collection name:

Everlume

EVERLUME Edgelit technology provides a large glare free, bright, and evenly illuminated surface for a variety of applications for both residential and commercial settings. Offering a very slim profile, the LED Edgelit flush mount is available in three sizes. The 7" fixture gives 1056 lumens (delivered), 90CRI and is 3000K. The integrated driver does not recess into junction box, allowing for easy install in 4" octoganal, 4" round PVC and 4-1/2" ceiling pan junction boxes. This fixture is wet location listed and offers a 50,000 hour LED life.

  • 7 " EVERLUME Edgelit flush mount with LED technology 3,000K, 90 CRI, 1056 lumens (delivered)
  • Simple installation to steel mounting plate
  • Light weight non-conductive polycarbonate luminaire construction
  • Polycarbonate diffuser controls glare and provides an evenly illuminated surface
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box, 4" round PVC j-box and single gang switch boxes
  • Can be mounted on ceiling or wall
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2016 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

Product details

General

Can be mounted up or down

No

Catalog Number

P810015-030-30

Category General

Close-to-Ceiling

Color

White

Color Generic

White

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Polycarbonate

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

White

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

Integrated LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

LM-79 Lumens

1056 lm

LM-79 Lumens per Watt

70.4 Lum/Watt

Lumens

1056 lm

Mount location

Wall or Ceiling

Mounting for outlet box included

Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature Celcius Max

30 ºC

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

Integrated

Spacing

1.25

Starting Temperature - Minimum

-30 °C

Sub Brand

Progress LED

Type

Flush-Mount

UPC

785247232178

Warranty Length

5-year Limited Warranty

Dimensions

Dimensions

7 in x 7 in x 1.0625 in

Height

1.0625 in

Length

7 in

Weight

1.06 lb

Width

7 in

Width Diameter Descriptor

dia.

Electrical Ratings

Amperage Rating

0.128 A

Frequency Rating

60 Hz

Lamp Wattage

15 W

Lumens Per Watt

70.4

Power Factor

0.968

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

Yes

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

FCC Part 15, Class B

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

54,000

Logistics

Carton Quantity

6

Pallet Quantity

924

Resources

Instruction Sheet Number

93102534