PROGRESS LIGHTING
PROG_P2609_31_PRODIMAGE
PROG_P2609_31_PRODIMAGE
PROG_Downrod_Selection_Guide_detailshot
PROG_Downrod_Sample_app_shot_example

72-Inch Accessory Ceiling Fan Downrod Black

$110.00 USD

Brand:

Progress Lighting

Catalog ID:

P2609-31

Collection name:

AirPro Fan Downrod

This ceiling fan downrod is for use with any Progress Lighting ceiling fan. By using a ceiling fan downrod accessory you can position your ceiling fan at the optimal height for air circulation. This accessory also provides the perfect solution for installation on high cathedral ceilings, great rooms, or bedrooms. Refer to the selection guide for recommended downrod lengths based on your ceiling height.

  • Ideal for cathedral ceilings, great rooms, or bedrooms
  • Perfect for a variety of settings where a ceiling fan's height needs to be adjusted for optimal air circulation
  • Powder coat black finish will complement a variety of style settings
  • Made from a sturdy steel construction
  • Measures 1-inch width by 1-inch diameter by 72-inch length
  • Pre-drilled holes for electrical grounding
  • Includes installation instructions and mounting hardware
  • Use with any Progress Lighting ceiling fan
  • Refer to the selection guide for recommended downrod lengths based on your ceiling height
  • Our 1-Year Limited Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support. Make your purchase today to begin your journey to a whole new lighting experience!

Product details

General

Can be mounted up or down

No

Catalog Number

P2609-31

Category General

Fans

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Finish Name

Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan Accessory

Lamp Included

No

Max Load Lbs.

35 lb

Mount location

Ceiling

Mounting for outlet box included

No

New Products

No

Power Source Required?

No

Quick Link connector

No

UPC

785247260638

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

0.75 in x 0.75 in x 72 in

Height

72 in

Length

0.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.43 lb

Width

0.75 in

Width Diameter Descriptor

dia.

Certifications And Compliance

DarkSky

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

5

Resources

Instruction Sheet Number

NA

Resources and downloads